text.skipToContent text.skipToNavigation

Catalog No. : 41-TB

Description:  1/2 CONNECTOR

UPC: 786210000411

1/2 Inch Steel Liquidtight Union With Electro Zinc Chromate Coating
View More View Less
For more info visit:  electrification.us.abb.com
  • Ideal for angle fittings where swing clearance is not available.

Descriptors

Category

Liquid tight connectors

Application

For Threaded Hub

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL E23018

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Material housing

Steel

Surface protection

Other

Total length

36.9 mm

Total height

25.4 mm

Documents/Support Tools

Sales Drawing

Click here