Catalog No. : 40HPW
Description: AL SPLITBOLT CONN W/SP 4/0STR-4SLD
UPC: 783786200399
- Bolt and pressure bar of copper alloy, completely tin plated for corrosion resistance. Spacer and washer of tin plated electrolytic copper.
- Contoured spacer and bell mouth washer distribute pressure over large area of conductor. Large countoured spacer provides wide separation between copper and aluminum conductors.
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Bolt and pressure bar of copper alloy, completely tin plated for corrosion resistance. Spacer and washer of tin plated electrolytic copper. |
|
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
|
Material |
Copper Alloy |
|
Finish |
Electro Tin-Plated |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2330479_0211-06-16 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Suitable for |
Round conductor |
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |