Catalog No. : 40CS
Description: CABLE CUTTER 4/0 AWG MAX
UPC: 786210152059
Cable Slicing Die Set - Maximum Cable Size 4/0 AWG, Tools TBM14M, TBM14BSCR, and 13100A
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Produce clean, squared-end cut which eliminates extra trimming of conductor strands |
|
Application |
Cut copper and aluminum insulated cable sizes from #8 AWG through 500 kcmil |
Classifications
|
Brand Name |
Application Tooling |