Catalog No. : 40CA
Description: AL SPLITBLT CONN W/SP 4/0STR-2/0SLD
UPC: 783786200580
- Bolt, nut, pressure bar and contoured spacer of aluminum alloy. Pressure bar and contoured spacer made of electrolytic copper. Spacer is completely tin plated.
- Bolt and nut are anodized to prevent seizing of threads and reduce galvanic corrosion when in contact with copper conductor.
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Bolt, nut, pressure bar and contoured spacer of aluminum alloy. Pressure bar and contoured spacer made of electrolytic copper. Spacer is completely tin plated. |
|
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
|
Material |
Aluminum |
|
Color |
Metallic |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Suitable for |
Round conductor |
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |