Catalog No. : 4040-SP
Description: CABLE CONN 1/2 BUCKET 350
UPC: 622538056153
Descriptors
|
Category |
Electrical fittings |
|
Application |
NMD90 (Loomex) 14/2-10/2, 14/3-10/3, 2 cables 14/2 |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR3313 | 441405 | N/A | 2094984 | N/A |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
Other |
|
One-piece |
Y |
|
Material housing |
Steel |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |