Alternate Catalog No. : 40201-2 B
Catalog No. : 40201-2B
Description: AL TRANSFORMER SPADE ADAPTER 4X7.5
UPC: 783786766628
Aluminum Transformer Spade Adapter, 4 inch wide x 7.5 inch long x 1/2 inch thick. Two Rows of (4) .562 inch Diameter Holes spaced 1.75 inches center to center. Hole Centers at .625 inch, 2.375 inch, 4.25 inch and 6.0 inch along bar.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inch wide x 7.125 inch long x 1/2 inch thick. |