Alternate Catalog No. : 40201-2 A
Catalog No. : 40201-2A
Description: AL TRANSFORMER SPADE ADAPTER 4X9.5
UPC: 783786766611
Aluminum Transformer Spade Adapter, 4 inch wide x 9.5 inch long x 1/2 inch thick. Two Rows of (4) .562 inch Diameter Holes spaced 1.75 inches center to center. Hole Centers at 1.25 inch, 3.875 inch, 6.5 inch and 8.25 inch along bar.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inch wide x 9.5 inch long x 1/2 inch thick. |