Catalog No. : 401-CS
Description: 4 IN SQ RNGS & CVR -.25 IN RAISE
UPC: 781720005970
Descriptors
|
Category |
Electrical box extension |
|
Special Features |
Special Screw Lock Feature in Slots. |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
1 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 4 Inches Width |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Levelling height |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |
|
Application |
Built-in installation box (device box) |
Documents/Support Tools
|
Sales Drawing |