Catalog No. : 4-WSW
Description: FOUR GANG DEVICE BOX
UPC: 772197003804
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
|
Mounting |
Wall Stud |
|
Cubic Capacity |
67 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Nutek |
|
Standard |
CSA 5043 |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
3.75 inch |
|
Width |
7.625 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Material |
Plastic |
|
Colour |
Grey |
|
Sealable |
N |