Catalog No. : 4-SW-FB-SPL
Description: WELD 4 IN. SQ OUTLT BX-1.5 IN. DPT
UPC: 781720041176
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
21 cu in |
|
Knockouts |
14 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 1-1/2 Inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Material |
Steel |
|
Weatherproof |
N |