text.skipToContent text.skipToNavigation

Catalog No. : 4-OW-MXN

Description:  WELD 4 IN OCT OUTLT BX-1.5 IN DP

UPC: 781720055555

Octagon Box, 15.5 Cubic Inches, 4 Inch Diameter x 1-1/2 Inch Deep, 1/2 Inch and Non-Metallic Knockouts, Galvanized Steel, Two MXN Clamps for Metal Clad Cable, AC/BX and Non-Metallic Sheathed Cable included with 10/32 Deep-Slotted Screws,
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Type

Octogonal Boxes

Special Features

10/32 inch Deep Slotted Screws Assembled

Application

For use with armored/metal clad cable

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15.5 cu in

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Diameter x 1/2 Inch depth