Catalog No. : 4-OD-EXT-SPL
Description: DRWN 4IN OCT EXT RING-2 1/8IN DEEP
UPC: 781720001927
Octagon Box Extension Ring, 21.5 Cubic Inches, 4 Inch Diameter x 2-1/8 Inch Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
21.5 cu in |
|
Knockouts |
4 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Diameter x 2-1/8 Inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
|
Diameter |
101.6 mm |
|
Application |
Built-in installation box (device box) |
|
Extension ring |
Y |
Documents/Support Tools
|
Sales Drawing |