text.skipToContent text.skipToNavigation

Catalog No. : 4-350TC

Description:  AL TRAY CBL CONN 3-1/2IN 2.650-3.23

UPC: 786210712529

Made or assembled in Canada.

Tray Cable Connector-TC Series Aluminum 3-1/2 Inches Hub Size Cable range diameter 2.650-3.230 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Standard

UL E82038, UL E13938, CSA 23086

Dimensions

Size

3-1/2 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441805 N/A -39 N/A
UL E13938 N/A N/A N/A N/A
UL E82038 N/A CYMX N/A N/A

Documents/Support Tools

Instruction Sheet

Click here