text.skipToContent text.skipToNavigation

Catalog No. : 4-300TC

Description:  AL FITTING- TRAY CABLE- 3 IN

UPC: 786210712512

Made or assembled in Canada.

Tray Cable Connector-TC Series Aluminum 3 inches Hub Size Cable range diameter 2.150-2.700 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Standard

UL E82038, CSA 23086

Dimensions

Size

3 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441805 N/A -39 N/A
UL E307708 N/A CYMX N/A N/A
UL E82038 N/A CYMX N/A N/A

Documents/Support Tools

Instruction Sheet

Click here