Alternate Catalog No. : 3 PU 24
Catalog No. : 3PU24
Description: AL SER ENTR SPLICE KIT No2 TO No4
UPC: 783786765737
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Prefilled with Oxide Inhibitor and capped. Color coded and marked with strip lengths, installation die codes and compression locations. Solid center barriers. |
|
Application |
Service Entrance Splices - 2 Insulated, 1 Non-Insulated. |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
6 Conductors, 4 insulated, 2 non-insulated |
|
Material |
Aluminum |
|
Finish |
2 insulated, 1 bare |
|
Insulation |
2 insulated, 1 bare |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
2 inches long non-insulated, 2-25/32 inch long insulated. |
|
Wire Size |
#2 to #4 AWG |
Documents/Support Tools
|
SDS |