text.skipToContent text.skipToNavigation

Catalog No. : 3P12Q1LD10MDSCCBIDT3

Description: 

UPC:

For more info visit:  electrification.us.abb.com

Descriptors

Category

PG, PQ, P12G & P12Q Series

Application

Commercial

Specifications

Color

Mist-white

Lamp Type

MR16 LED

Material

Housing: Steel

Mounting

Wall

Battery

Lead-calcium

Lamp Wattage

6 W

Number Of Lamps

3

Battery Runtime

90 minutes

Voltage Rating

120/277 VAC , 12 VDC

Wattage

100 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

UL
UL

Dimensions

Size

16-3/8 Inches Height x 16-1/8 Inches Width x 10-1/4 Inches Depth