Catalog No. : 3MB-P
Description: 3MB WITH PIGTAIL INSTALLED
UPC: 785991065381
Descriptors
|
Category |
Specialty electrical boxes |
|
Application |
For use with conduits |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Steel |
|
Color |
Gray |
|
Construction |
Welded |
|
Cable Entry |
Knockouts |
|
Cubic Capacity |
71 cu in |
Classifications
|
Brand Name |
Efab |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-3/4 Inches Length x 5-1/2 Inches Width x 3-1/2 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Horizontal |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
139.7 mm |