Catalog No. : 3H
Description: H-STRNGTH SPLITBLT CONN 3-8SLD
UPC: 783786200085
Type H - High Strength Split-Bolt Connector, Conductor Range for Equal Main and Tap 3 Sol-8 Sol, Conductor Range for Min Tap with One Max Main 16 Str
View More
View Less
For more info visit:
electrification.us.abb.com
- Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design.
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
Category |
Mechanical connectors |
Special Features |
Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design. |
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
Material |
Bronze Alloy |
Color |
Metallic |
Classifications
Brand Name |
Blackburn |
Standard |
UL E9809 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
Suitable for |
Round conductor |
Material |
Copper |
Documents/Support Tools
Sales Drawing |