Alternate Catalog No. : 3 GCS
Catalog No. : 3GCS
Description: 3 GANG COVER, TOGGLE SWITCHES
UPC: 785991129601
Three Gang Box Cover, 8.5 Cubic Inches, 8-13/16 Inches Long x 4-11/16 Inches Wide, Galvanized Steel, For use with Three Toggle Switches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with three toggle switches |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Number Of Outlet |
3 |
|
Knockouts |
0 |
|
Cubic Capacity |
8.5 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
8-13/16 Inches Length x 4-11/16 Inches Width |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798000 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |