Alternate Catalog No. : 3G4D V 1/2
Catalog No. : 3G4DV1/2
Description: BOX 3GANG DRAWN 44.3CUBE 1/2KO
UPC: 785991024821
Three Gang Drawn Style Device Box, 44.3 Cubic Inches, 5-13/16 Inches Long x 4 Inches Wide x 2-1/8 Inches Deep, Drawn Construction with 1/2 Inch Knockouts, with CV Brackets Recessed 7/8 Inch, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Gang box |
|
Application |
For use with Conduit |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
44.3 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
5-13/16 Inches Length x 4 Inches Width x 2-1/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |