Catalog No. : 3G1234-5R
Description: 3-GANG BXSTL58CUIN1/2&3/4KO
UPC: 785991094589
Descriptors
|
Category |
Gang box |
|
Application |
For use with Conduit |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
58 cu in |
|
Knockouts |
24 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
8-5/8 Inches Length x 4-1/2 Inches Width x 1-5/8 Inches Depth |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Horizontal |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
114.3 mm |