text.skipToContent text.skipToNavigation

Alternate Catalog No. : R43CXXXAHX2BXTSF0184

Catalog No. : 3CXXXAHX2BXTSF0184

Description:  MVR, TRIPLE SINGLE, 38KV, 800A, CLU

UPC: 75114341844

MVR - Molded Vacuum Recloser, Triple Single, 38kv, 170kv BIL, Cluster Mount, Arrester Brackets Line and Load Side, Vented Top Bushing Protectors, NEMA 2-Hole Terminal Lugs, Standard SEL 651 Controller. 50 Foot Control Cable, Junction Box, Frame Preassembled, 1 Phase Reclosers Shipped Upright.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Application

Triple-Single (3 - Single)

Specifications

Voltage Rating

38 kV

Amperage Rating

800 A

Mounting

Cluster Mounting

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here