Catalog No. : 3CK465LR-K-0340
Description: ELBOW, 400A DB, 15/25KV 3/C KIT
UPC: 783786411443
15/25kV, 400 Amps, Deadbreak Elbow without Test Point. 3 piece Kit. Cable Insulation Diameter 1.090 inch to 1.310 inch. Aluminum Compression Lug, Conductor Size 550 Stranded/Compressed kcmil or 650 Compact/Solid kcmil. Includes Elbow Connector Housing, Compression Lug, Stud, Insulated Plug with Cap, Tube Lubricant, Cable Adapter, Installation Instructions and Crimp Chart.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
ELASTIMOLD |