text.skipToContent text.skipToNavigation

Catalog No. : 3CCB

Description:  3 GANG BLANK WEATHERPROOF CVR

UPC: 42269351509

Three Gang Weatherproof Receptacle Cover, Silver, Blank, Device Mount
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Rectangular

Number Of Outlet

0

Knockouts

0

Classifications

Brand Name

Red Dot

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441302 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

113.8 mm

Width

161.5 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Steel

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here