text.skipToContent text.skipToNavigation

Alternate Catalog No. : X100-B4-48-ND

Catalog No. : 3AUA0000224503

Description:  PSTX ENCLOSED 100HP 480V TYPE4 ND

UPC: 6438177513971

The PSTX offers complete motor protection in only one unit and is able to handle both load and network irregularities. PT-100, earth fault protection and over/under voltage protection along with many other functions keep your motor safer than ever.
It offers three types of current limit: standard, dual and ramp. This gives you full control of your motor during start. It also allows you to use your motor in weaker networks. The bypass is built in and saving you time during installation and space in your panel.
The PSTX features many application enhancing features, including torque control: the most efficient way to start and stop pumps. The pump cleaning feature can reverse pump flow and clean out pipes, securing uptime of your pump system.

Main benefits
• Secure motor reliability
• Improve installation efficiency
• Increase application productivity.

Main features
• Three-phase controlled
• Operational voltage: 440 to 480 V AC
• Wide rated control supply voltage: 100-250 V, 50/60 Hz
• Rated operational current: 15…1250 A
• Coated circuit boards
• Torque control for excellent control of pumps

Additional normal/heavy duty features
• Circuit Breaker or Fuses
• Door Mounted Keypad
• Start Pushbutton
• Stop Pushbutton
• Hand-Off-Auto selector switch
• Power On Pilot Light
• Run Pilot Light
• Fault Pilot Light

Additional extreme duty features
• Circuit Breaker or Fuses
• Door Mounted Keypad
• Emergency Bypass
• Start Pushbutton
• Stop Pushbutton
• Hand-Off-Auto selector switch
• Normal-E-Bypass selector switch
• E- Bypass Start Pushbutton
• E-Bypass Stop Pushbutton
• Power On Pilot Light
• Run Pilot Light
• Fault Pilot Light
• E-Bypass Pilot Light
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Softstarter - Enclosed (PSTX)

Specifications

Product Type

Soft Starters

Enclosure Type

NEMA 4

Motor Voltage

460 V

Normat Duty: Output Current (A)

130

Normal Duty: Motor Power (HP) at 460V

100

Heavy Duty: Output Current (A)

104

Heavy Duty: Motor Power (HP) at 460V

75

Protection Type

Circuit Breaker

Power Dissipation In Watts

30

Height (Inches)

30

Width (Inches)

30

Depth (Inches)

12

Dimensions

Weight (lb)

131

Height (mm)

762

Width (mm)

762

Depth (mm)

304,8

Weight (kg)

59