text.skipToContent text.skipToNavigation

Catalog No. : 3993

Description:  2-1/2IN INSL GRD BUSH W/ 6-4/0 RANG

UPC: 786210039930

2-1/2 Inch Threaded Insulated Grounding Bushing, Iron, Electro Zinc Plated, Wire Range 6 to 4/0, Thermoplastic Insulator for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Designed to bush conductors and prevent insulation damage.

Descriptors

Category

Electrical bushing

Special Features

Grounding Bushings & Accessories

Application

For Quick Installation of Bonding Jumper to Multiple Metal Conduits (Rigid and IMC)

Specifications

Material

Malleable Iron

Finish

Electro Zinc Plated

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA

Dimensions

Size

2-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
CSA 4484 441404 N/A 1288415 N/A
UL E3060 N/A KDER N/A N/A
ETIM EC002357 Support insulator

Length

23.88 mm

Outer diameter

89.31 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here