text.skipToContent text.skipToNavigation

Catalog No. : 394

Description:  BUSHING SIZES 8-4,6-2,6-3,4-2,4-3

UPC: 786210003948

Anti-Short Bushing, Sizes-8-4, 6-2, 6-3, 4-2, 4-3 and 6-4
View More View Less
For more info visit:  electrification.us.abb.com
  • To protect conductor insulation from rough edges of armored cable and flexible metal conduit.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 N/A N/A 2206196 N/A
ETIM EC002357 Support insulator

Length

24.89 mm

Outer diameter

32.26 mm

Documents/Support Tools

Sales Drawing

Click here