text.skipToContent text.skipToNavigation

Catalog No. : 3933-TB

Description:  30A,CON,2P3W,FD,250VAC

UPC: 708917348450

FS/FD Metallic Connection- 30 Amp, 250VAC, Aluminum Female Connector, 2 Pole 3 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Special Features

Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring

Application

Designed for lower-ameprage marine and rough service applications with rugged die cast aluminum housings and epoxy powder coated finishes.

Specifications

Material

Cast Aluminum/Thermoset

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant