Catalog No. : 3909BU
Description: WTR PIPE GRD CLMP, 12IN PIPE, DIREC
UPC: 786210805849
Waterpipe Ground Clamp for Wire Range 4 - 4/0, Water Pipe Size 12 , Bronze Saddle with Bronze U-Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Application |
UL Listed for Direct Burial |
Specifications
|
Conductor Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
36620 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |