text.skipToContent text.skipToNavigation

Catalog No. : 3906-TB

Description:  WTR PIPE GRD CLMP, 4-4/0, 6IN PIPE

UPC: 786210039060

Waterpipe Ground Clamp for Wire Range 4 - 4/0, Water Pipe Size 6 , Bronze Saddle with Steel U-Bolt
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL 467

Dimensions

Conductor Size

4-4/0

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
UL E3060 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here