Catalog No. : 39057
Description: OH COPPER LOOP SPLICE
UPC: 783786026623
OverHead Copper Compression Splice, Full Tension, less than 1000 volts. Tin Plated. 9 inches long. 1-1/2 inch Outside Diameter. Center Stop. For 900 kcmil Copper. Dies 642, 125. Bore Depth 4-7/16 inch both sides.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Full Tension. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9 inches |
|
Wire Size |
900 kcmil |