Catalog No. : 3904BU
Description: WTR PIPE GRD CLMP, 2.5-3.5, DIRECT
UPC: 786210805795
Waterpipe Ground Clamp for Wire Range 4 - 4/0, Water Pipe Size 2 1/2 - 3 1/2 , Bronze Saddle with Bronze U-Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Application |
UL Listed for Direct Burial |
Specifications
|
Conductor Material |
Bronze |
|
Insulation |
Non-Insulated |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
36620 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |