text.skipToContent text.skipToNavigation

Catalog No. : 3902-TB

Description:  WTR PIPE GRD CLMP, 4-4/0, 1/2-1 PIP

UPC: 75114425988

Waterpipe Ground Clamp for Wire Range 4 to 4/0, Water Pipe Size 1/2 inch to 1 inch, Bronze Saddle with Steel U-Bolt.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Insulation

None

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Dimensions

Conductor Size

36620

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here