Catalog No. : 3900
Description: SGNL REF GRID CLAMP, 8-4 AWG
UPC: 786210039008
Signal Reference Grid Steel Connector for Wire Range #8 - #4, For Posts 3/4 inch square and 1 inch Round
View More
View Less
For more info visit:
electrification.us.abb.com
- Range-taking desing accepts #8 to #4 AWG grid wire and fits1 inch round and 3/4 inch square trade size support posts. Lay-in feature means no kinks or bends.
- Quick and easy installation. Only one screw to tighten. Enables grid wire to make direct, low-resistance contact with support posts. Stamped-steel constuction, zinc plated.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Range-taking desing accepts #8 to #4 AWG grid wire and fits1 inch round and 3/4 inch square trade size support posts. Lay-in feature means no kinks or bends. |
Specifications
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
#8-#4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | -343 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |