text.skipToContent text.skipToNavigation

Catalog No. : 390

Description:  BUSHING-SIZES 14-2, 14-3, 12-2

UPC: 786210003900

Anti-Short Bushing, Sizes-14-2, 14-3, and 12-2
View More View Less
For more info visit:  electrification.us.abb.com
  • To protect conductor insulation from rough edges of armored cable and flexible metal conduit.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 N/A N/A 2206196 N/A
ETIM EC002357 Support insulator

Length

21.84 mm

Outer diameter

17.02 mm

Documents/Support Tools

Sales Drawing

Click here