Catalog No. : 38GR-TB
Description: 3/8 INCH GROUNDING LUG
UPC: 786210744377
3/8 Inch Revolver Grounding Lug, UL Listed for Use On T&B Liquidtight Fittings, Accepts Conductors #14 to #4, 25 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
- The grounding device is a combination of a set screw and a grounding lug that can be used to retrofit any existing liquidtight fitting to an externally grounded version
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Can Be Used to Retrofit Any Existing Liquidtight Fitting to an Externally Grounded Version |
Specifications
|
Material |
Tin Plated Brass |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
3/8 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |