text.skipToContent text.skipToNavigation

Catalog No. : 3890-RS

Description:  INT,2P3W,30A 250V

UPC: 708917176923

Female Receptacle Interior, 30Amp, 2 Pole 3 Wire, 250 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant