Catalog No. : 3888
Description: CLAMP, GROUND (COPPER)
UPC: 786210038889
K&L Grade Copper Tubing Ground Clamp, Red Brass Body, Wire Range #8 - 4, Water Pipe Size 1/2 - 1 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- UL approved for direct burial.
- Ground clamps for K and L Grade Copper tubing only.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
UL approved for direct burial. |
|
Application |
Ground clamps for K and L Grade Copper tubing only. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4484 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |