Catalog No. : 3877-SS
Description: 3 INCH GRND BUSHING W/ SS HARDWARE
UPC: 786210817910
3 Inch Threaded Insulated Grounding Bushing, Iron, Electro Zinc Plated, Wire Range 14 to 4, Thermoplastic Insulator for Use with Rigid/IMC Conduit with Stainless Steel Hardware
View More
View Less
For more info visit:
electrification.us.abb.com
- For quick installation of bonding jumper to multiple metal conduits
- Designed to bush conductors and preent insulation damage
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Quick Installation of Bonding Jumper to Multiple Metal Conduits (Rigid and IMC) |
Specifications
|
Material |
Aluminum |
|
Finish |
Electro Zinc Plated |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Size |
3 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
24.77 mm |
|
Outer diameter |
107.54 mm |
Documents/Support Tools
|
Sales Drawing |