text.skipToContent text.skipToNavigation

Catalog No. : 3871-SS

Description:  3/4IN INSL GRND BUSH W/RNGE 14-4 SS

UPC: 786210819600

3/4 Inch Threaded Insulated Grounding Bushing, Iron, Electro Zinc Plated, Wire Range 14 to 4, Thermoplastic Insulator for Use with Rigid/IMC Conduit Stainless Steel Hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Quick Installation of Bonding Jumper to Multiple Metal Conduits (Rigid and IMC)

Specifications

Material

Aluminum

Finish

Electro Zinc Plated

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA
UL E3060, CSA

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002357 Support insulator

Length

16.76 mm

Outer diameter

36.07 mm

Documents/Support Tools

Sales Drawing

Click here