text.skipToContent text.skipToNavigation

Catalog No. : 3864

Description:  4INCH INSL GRND BUSH W/ 8-2/0 RANGE

UPC: 786210038643

4 Inch Threaded Insulated Grounding Bushing, Iron, Electro Zinc Plated, Wire Range 8 to 2/0, Thermoplastic Insulator for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Designed to bush conductors and prevent insulation damage.

Descriptors

Category

Electrical bushing

Application

For Quick Installation of Bonding Jumper to Multiple Metal Conduits (Rigid and IMC)

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA

Dimensions

Size

4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
UL E3060 N/A KDER N/A N/A
ETIM EC002357 Support insulator

Length

24.5 mm

Outer diameter

135.33 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here