Catalog No. : 3846
Description: GRND CLAMP, BRNZ, 1/2-1 ROD SIZE
UPC: 786210038469
Waterpipe Ground Clamp, Bronze Body, Wire Range #6 - 4, Water Pipe Size 1/2 - 3/4 Inch, Ground Rod Range 1/2 - 1 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4484 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |