Catalog No. : 3844
Description: 1/2 TO 1 GND CLAMP, COPPER
UPC: 786210038445
K&L Grade Copper Tubing Ground Clamp, Brass Body, Wire Range #8 - 4, Water Pipe Size 1/2 - 1 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Ground clamps for K and L Grade Copper tubing only.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Application |
Ground clamps for K and L Grade Copper tubing only. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
#8-#4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4484 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |