Catalog No. : 3826
Description: GRND CLMP, MAL IRON, 1/2-1 ROD SIZE
UPC: 786210038261
Waterpipe Ground Clamp, Malleable Iron Body, Wire Range #6 - 4, Water Pipe Size 1/2 - 3/4 Inch, Ground Rod Range 1/2 - 1 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Ground clamp for unarmored copper wire #6, #4.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Application |
Ground clamp for unarmored copper wire #6, #4. |
Specifications
|
Conductor Material |
Iron |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
#6-#4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441404 | N/A | 4484-270 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |