Catalog No. : 382-TB
Description: 6 INCH INSUL BULLET CONDUIT HUB
UPC: 786210003825
6 Inch Hub Connector, Malleable Iron Electro Zinc Plated, Nylon Insulated for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Rugged steel/malleable iron construction
- Tapered internal threads for water-tight/dust-tight union
- Threads relieved to prevent bottoming of conduit, ensuring sound assembly
- Recessed sealing ring at box end; sealing ring captivated
- Hardened steel/malleable iron/copper-free aluminum locknuts designed to provide high quality ground continuity; extended reach of locknut permits clamping on thin boxes and enclosures
- Insulated throat, insulates conductors, prevents abrasion and thinning of conductor insulation, reduces wire pull effort
- To positively bond conduit to box or enclosure.
- Suitable for hazardous locations use in Class I, Division 2; Class II, Division 1&2; Class III, Division 1 & 2 per NEC 501-4(b); 502-4 (a) and 503-3 (a).
- Suitable for hazardous locations use in Class II, Groups E, F, G & Class III locations per CEC 18-202; 18-252; 18-302; 18-352.
- When used with neoprene O-ring, provides watertight threaded hub on enclosures
- UL Listed 105 degree C
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Rain Tight and CSA Certified Watertight and Dust Tight |
|
Application |
To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
UL Listed 105 C |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
6 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2208238 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |