Catalog No. : 380F-G1
Description: PVC CTD COND CVR 1IN FORM8 DGRAY
UPC: 704508004392
PVC Coated Conduit Body Cover, Form 8, Hub Size 1 Inch, Gray Iron, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1 Inch/27mm |