Catalog No. : 380F
Description: 1inch CAST CVR, GRAY IRON, FORM 8
UPC: 786210164885
1 Inch Gray Iron Form 8 Replacement Cast Cover
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
T&B Form 8 Bodies and Covers are Interchangeable with Crouse-Hinds and Appleton¦s Form 8 Bodies and Covers. |
|
Application |
For Use with Form 8 Conduit Body |
Specifications
|
Form |
Form 8 |
|
Material |
Gray Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E214213 | N/A | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |