Catalog No. : 3809P
Description: 20A,PLG,FEM,2P3W,DG,600V
UPC: 708917003380
_ 20a, plg, fem, 2p3w, dg, 600v
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Amperage Rating |
20 Amps |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e2630 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
20 A |
|
Construction type |
Plug |
|
Number of poles |
2 |