text.skipToContent text.skipToNavigation

Catalog No. : 3809B/JG325

Description:  PLUG WT 20A 600VAC W/JG325 BUSHING

UPC: 708917314523

Plug, 20Amps, 2 Wire 3 Pole, 600 Volts, with 0.563 Inch Neoprene Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll