text.skipToContent text.skipToNavigation

Catalog No. : 3781A/B100

Description:  50A,J-BOX,DG/FD,CAST AL

UPC: 708917302711

DuraGard Accessory- Single Gang DSFD Cast Aluminum Conduit Box, 50 Amp, Aluminum, 1 inch at B
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Amperage Rating

50 Amps

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A N/A N/A N/A